Publicar produtos
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range
Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range

    Sunbreaker by Speed-Fix forks vertical installation and standing blades - Recti'ligne range

    4.0 de 5 estrelas4.0(5 avaliações)
    Traduzido por Google,
    As lâminas da gama Recti'Ligne são perfis monobloco de forma rectangular ou trapezoidal, em alumínio extrudido. São utilizados principalmente para: brise-soleil, tela e revestimento de fachada. Finalmente, eles estão disponíveis em 19 seções diferentes.
    Especificação
    • The brise-soleil Recti'Ligne (with an application with Speed Fix) is composed of :
      ›› Support profiles with braces and caps ;
      ›› Blades’ support : Speed Fix ;
      ›› Rectangular of blades ;
      ›› Caps.

      Type of support profile are defined after studies.
      Standard blade lengths are 4000, 5000 and 6000 mm (other lengths available upon request).

      The application type with Speed Fix provide a simple and quick way to install your brise-soleil :
      1) Caps are to be screwed at the ends of the blades ;
      2) The brackets equipped with blades’ supports Speed Fix (delivered preassembled) are to be fixed to the facade ;
      3) The braces are to be clipped in the brackets to hide the screws ;
      4) The blades are to be drilled and riveted to the blades’ supports Speed Fix (powdercoated rivets supplied) ;
      5) Assembly at the customer’s charge.

      The Speed Fix can be provided without brackets to be directly fixed to the facade or structural support.

    Especificações técnicas
    • Ref.ª únicaTEL010008
    • Familia de productoSolar shading
    • Grupo de produtosBrise - soleil par fourchettes Speed-Fix pose verticale et lames debout
    • TipoObject (objeto único)
    • Data de publicação2019-11-25
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioAlumínio
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectConstrução - Persianas, estores

    Disponibilidade da região

    América do Norte Europa América do Sul Oceânia África