Publicar produtos
4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.
4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.
4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.
4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.
4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.
4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.

    4045/M 4000 Series expansion module w. IDC connectors, IK07 matte-finished Stainless Steel, 5 buttons.

    Traduzido por Google,

    Módulos de expansão de botão para sistemas VX2200, VX2300, IPure e GSM. Aço AISI 316 acetinado antivandalismo (IK07)*, placa de identificação retroiluminada por LED azul, conector IDC para conexão via cabo plano com outros módulos opcionais. Temperatura operacional -20°C a +60°C.

    Especificação
    • 5-button call module 4000 Series for IPure, VX2300 and GSM systems. Blue LED name cards backlighting. IDC connector for connection via flat cable (supplied) with other optional modules (maximum 8 modules for a total of 42 buttons). Satin-finished AISI 316 stainless steel plate (marine grade) that provides durability in installations subject to atmospheric agents and in the vicinity of marine environments. Vandal resistant plate with IK07 and IP65 protection rating. Operating temperature -20°/+60°C. Dimensions 103x120x43mm. 1 module.

    Especificações técnicas
    • Ref.ª única4045-M
    • TipoMontagem (vários objetos)
    • Data de publicação2024-03-11
    • Número de edição1
    • Altura (mm)120
    • Largura (mm)103
    Relacionado
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectComponentes eletrónicos - Comunicação