Опубликуйте свои продукты
ET2 Alumilux E41468-SA LED Linear Pendant
ET2 Alumilux E41468-SA LED Linear Pendant
ET2 Alumilux E41468-SA LED Linear Pendant
    ET2 Contemporary Lighting

    ET2 Alumilux E41468-SA LED Linear Pendant

    The Alumilux collection of pendants provide a full range of streamlined, architectural design. Cast and extruded pieces of aluminum provide illumination that complement the sleek styling of commercial applications and minimalist modern design. Be it over a table or a work station, these versatile products direct lighting for both task and decorative uses.

    As Featured on Amazon.com

    #ET2Lighting #IndoorLighting #LinearPendantLight

    Cпецификация
    • Technical Details

      Number of Bulb: 2
      Light Type: LED
      Bulb Type: PCB Integrated
      Bulb Max Wattage: 17.5
      Total Wattage: 35
      Rated Lumens: 2450
      Color Temperature: 3000 K
      Bulb(s): Integrated
      CRI: 90+
      Dimmable: Electronic Low Voltage (ELV)
      Input Voltage: 120

      Width: 4.5"
      Height: 2.75"
      Length: 58.25"
      Max Overall Height: 122.5"
      Min Overall Height: 4.5"
      Wire Length: 120"
      Hanging Weight: 8.8 lb.
      Adjustable: Yes
      UPS Shippable: Yes
      Canopy Width: 4.25"
      Canopy Height: 1"
      Canopy Length: 17.75"

      Safety Rating: Dry
      Title 24: JA8 Listed
      Finish: Satin Aluminum
      Material: Aluminum

    Техническая спецификация
    • Уникальная ссылкаET2-Alumilux-E41468-SA-LED-Linear-Pendant
    • Тип продукцииLight Fixture
    • Группа продукцииPendant
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-25
    • Номер версии1
    Связанные
    • Основной материалАлюминий
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectОсвещение - Подвески
    • Название по ССКПУ ООНLighting Fixtures and Accessories
    • Код ССКПУ ООН3911
    • Код CSI MasterFormat 201426 50 00
    • Заголовок CSI MasterFormat 2014Lighting
    • Номер OmniClass23-35 47 11
    • Наименование OmniClassLighting Fixtures