Опубликуйте свои продукты
HERADESIGN® Superfine Alpha+
Knauf Ceiling Solutions

HERADESIGN® Superfine Alpha+

HERADESIGN® Superfine Alpha+ 25mm is a single layer magnesite bonded wood wool acoustic ceiling tile and wall panel in 25 mm and available in 14 edge details. With its super finely textured surface (fibre width 1 mm) and an acoustic fleece on the back, it offers excellent sound absorption. It has excellent ball impact resistance and the almost unlimited range of colour options allows to create inspiring and distinctive ceiling and wall designs. This makes HERADESIGN® Superfine Alpha+ 25mm an ideal choice for office spaces, classrooms and sport halls, where acoustic, design and durability play a leading role. HERADESIGN® Superfine Alpha+ 25mm is PEFC certified (PEFC 04-31-3367), is Cradle to Cradle Certified® Full Scope Silver according to version 3.1 (6867) and has an Environmental Product Declaration (EPD-KNA-20240445-IBA1). Products with FSC® certification (FSC® C163458) are also available on request. (Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute)
Техническая спецификация
  • Уникальная ссылкаHERADESIGN_SuperfineAlpha_Plus
  • Тип продукцииWOOD WOOL Ceiling Solutions
  • Группа продукцииHERADESIGN®
  • Дата публикации2024-01-24
  • Номер версии1
Ссылки
Классификация
  • Категория BIMobjectСтроительство - Потолок

Доступно в регионах:

Европа Азия Африка Южная Америка Океания