Опубликуйте свои продукты
VISONA E+/B+
Knauf Ceiling Solutions

VISONA E+/B+

VISONA E+/B+ Unity 3 S24 12.5mm is an acoustic gypsum ceiling tile designed to create a directional and refined ceiling appearance with excellent acoustic performance. Installed in a 24mm T-grid system the combination of a recessed 90 degree long edge and a discreet grooved short edge creates a visually continuous ceiling with minimal visible joints and a linear design expression. With its Unity 3 perforation pattern (3.5 × 3.5 mm square perforations), the ceiling provides excellent sound absorption while maintaining a calm and uniform visual appearance. The rectangular tile format enhances the directional character of the ceiling and allows for structured architectural layouts. The demountable system enables installation from below the grid and allows easy access to the ceiling void. The T-grid system also allows repositioning of services such as lighting without removing the tiles, supporting flexible and long-term use of interior spaces. The surface is finished in standard white and can be repainted without loss of acoustic performance, ensuring long-term design flexibility. This makes VISONA E+/B+ Unity 3 S24 12.5mm an ideal solution for offices, educational facilities and public buildings where high acoustic performance, flexibility and a directional ceiling design are required. It is available with an Environmental Product Declarations (EPD MD-21096) and meets the requirements of the Danish Indoor Climate Labelling (007).
Техническая спецификация
  • Уникальная ссылкаVISONA_E-Plus_B-Plus
  • Тип продукцииGYPSUM Ceiling Solutions
  • Группа продукцииGypsum Lay-In
  • Дата публикации2026-07-14
  • Номер версии1
Классификация
  • Категория BIMobjectСтроительство - Потолок

Доступно в регионах:

Азия Африка Европа