Опубликуйте свои продукты
Изображение героя бренда

Modular Furniture with Freedom of Choice

Samefa's furniture is characterized by great freedom of choice and adaptability. Our hat racks, clothes racks and shoe racks are modular to suit different types of businesses and rooms — we simply want you to be able to optimize your space. You always have the option of choosing a length based on your needs, with measurements to even decimeters such as 1100 mm, 1200 mm and 1300 mm. The maximum distance between consoles is 1300 mm, after which a center console is added. 

Contact us for a price for the length you need.

Samefa furniture can be colour-matched to your taste and preference, as well as to your project and interior. Whether you want to pick up shades from the room or let your Samefa furniture stand out as a colourful detail is entirely up to you. Furniture can be supplied in full or in part colour, with nickel-plated quality steel or powder-coated steel in white RAL 9016 and black RAL 9005 as our standard range. You can of course also choose freely from all colours in RAL Classic — the world's most widely used colour system with more than 200 colours to work with.

The advantages of powder coating are many. It gives your Samefa furniture a long life, high quality and a smooth, fine finish, while being significantly better for the environment than traditional painting, creating minimal waste and remaining completely solvent-free.

Новейшая продукция