AS-9000 Gasketed Access Door
Acudor

AS-9000 Gasketed Access Door

Application

•  Designed to provide a gasketed fit in all types of walls and ceilings

•  This door is commonly used in clean rooms, laboratories, operating rooms, etc.

Product Features

•  Gasketed access door

•  Formed door panel with reinforced edges and a concealed hinge, along with open cell gasket between the door and frame

Please note the AS-9000 has not been tested for air penetration. For a door that has been tested for Air & Water penetration see ADWT model.


Specifikim
  • AS-9000 Access Door Specifications:

    Door / Door Frame:  Stainless Steel or Steel: 18 gauge door, 18 gauge mounting frame, flange to be 1” wide

    Hinge: Concealed

    Gasket: Pemko S88 adhesive-backed bulb silicone gasket

    Standard Latch: Stainless steel screwdriver operated cam latch

    Optional Latches/Locks: Cylinder lock & key, allen head cam latch, spanner head cam latch

    Finish:  Stainless steel: #4 satin polish. Steel: 5 stage iron phosphate with prime coat of White alkyd baked-on enamel

Specifikime teknike
  • Referencë unikeas-9000-gasketed-access-door
  • Familja e produkteveAccess Doors
  • Grupi i produkteveSpecialty
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-07-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
  • IFC classificationObjekt
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 PërshkrimAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika