FWC-5015 Fire Rated Access Door, Recessed for Drywall Ceilings
Acudor

FWC-5015 Fire Rated Access Door, Recessed for Drywall Ceilings

Application

For installation in drywall ceilings requiring concealing of the door panel consistent to surroundings

For use in Fire Rated Ceilings that needs tested and certified doors having Fire Resistance Rating of 90 minutes.

Product Features

  • Recessed reinforced insulated door fitted with 5/8” Fire-rated drywall.
  • Concealed hinge & self-centering device ensures seamless appearance in ceiling
  • Self-closing & self-latching door mechanism
  • Perforated Frame ensures trouble-free application of skim coat to edge of the door
  • Zinc coated steel provides superior corrosion resistance
  • Testing Standards – CAN ULC S101-14, ASTM E119-16 and NFPA 251
Specifikim
  • FWC-5015 Access Door Specifications:

    Door: Steel-22 Gauge recessed fitted with 5/8” thick drywall suitable to accept skim coat finish on site.

    Door Frame: Steel-22 Gauge press bent for strength and rigidity with pre-punched flanges for convenient mounting and accepting skim coat finish on site

    Hinge: Concealed

    Fire Rating (Ceilings): Meets 90 minutes Fire Resistance Rating in accordance with CAN ULC S101-14, ASTM E119-16 and NFPA 251

    Latch: Self-latching bolt, operated by flush key

    Finish: Satin coat steel

Specifikime teknike
  • Referencë unikefwc-5015-fire-rated-access-door
  • Familja e produkteveAccess Doors
  • Grupi i produkteveDrywall Recessed & Fire Rated
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-07-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
  • IFC classificationObjekt
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 PërshkrimAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika