FW-5015 Fire Rated Access Door, Recessed for Drywall Walls
Acudor

FW-5015 Fire Rated Access Door, Recessed for Drywall Walls

Application

  • For installation in drywall walls requiring concealing of the door panel consistent to surroundings
  • For use in walls, fire-rated for up to 90-minutes with a temperature rise of max 250° C (450°F) over 30 minutes

Product Features

  • Recessed reinforced door fitted with 5/8” Fire-rated drywall.
  • Concealed hinge & self-centering device ensures seamless appearance in walls
  • Self-closing & self-latching door mechanism
  • Perforated Frame ensures trouble-free application of skim coat to edge of the door
  • Zinc coated steel provides superior corrosion resistance
  • Testing standards UL 10(b) and ULC S104
Specifikim
  • FW-5015 Access Door Specifications:

    Door: Steel-22 Gauge recessed fitted with 5/8” thick drywall suitable to accept skim coat finish on site. 

    Door Frame: Steel-22 Gauge press bent for strength and rigidity with pre-punched flanges for convenient mounting and accepting skim coat finish on site 

    Hinge: Concealed 

    Fire Rating (Walls): Meets 1½ hour fire rating requirement in accordance with UL 10(b) and CAN/ULC S104-10 for max size up to 24” x 36” 

    Latch: Self-latching bolt, operated by flush key 

    Finish: Satin coat steel

Specifikime teknike
  • Referencë unikefw-5015-fire-rated-access-door
  • Familja e produkteveAccess Doors
  • Grupi i produkteveDrywall Recessed & Fire Rated
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-07-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
  • IFC classificationObjekt
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 PërshkrimAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika