FW-5050-DW Fire Rated Insulated Access Door, for Drywall Walls & Ceilings
Acudor

FW-5050-DW Fire Rated Insulated Access Door, for Drywall Walls & Ceilings

Application

  • For drywall, walls and ceilings with galvanized steel drywall taping bead flange. For when temperature rise or heat transmission is a factor.

Product Features

  • Insulated door panel
  • Concealed hinge
  • Self-Latching
  • Inside latch release
  • Drywall taping bead flange
  • Self-closing
Specifikim
  • FW-5050-DW Access Door Specifications:

    Material:  Steel or Stainless Steel

    Door:  20 gauge, filled with 2" thick fire rated insulation, Mounting Frame: 16 gauge, flange to be drywall taping bead flange

    Hinge: Concealed

    Fire Rating: (Walls): UL — 1-1/2 hour "B" label. ULC — 2 hour "B" label. Max size: 36 x 48. (Ceilings): Warnock Hersey International 3 hour rated in a non-combustible ceiling. 1 hour rated in a combustible ceiling. Max size: 24 x 36

    Standard Latch: Universal self-latching bolt, operated by either a knurled knob or flush key. Doors can be prepared for mortise cylinder locks (Master Keying).

    Finish:  Steel: 5 stage iron phosphate preparation with prime coat of white baked-on enamel. Stainless Steel: #4 satin polish

Specifikime teknike
  • Referencë unikefw-5050-dw-fire-rated-access-door
  • Familja e produkteveAccess Doors
  • Grupi i produkteveFire Rated
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-07-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
  • IFC classificationObjekt
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 PërshkrimAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika