PANDOMO SP-MS - Silk-matt seal
ARDEX

PANDOMO SP-MS - Silk-matt seal

Water-based, film-forming acrylate-wax protective sealer.

silk matt
slip resistant
dirt repellent
hard-wearing
stepping resistant
Range of application
For indoor use

PANDOMO® SP-MS Silk Matt Sealer is a protective film for PANDOMO® floor systems oiled with PANDOMO® SP-SL Stone Oil or sealed with PANDOMO® SP-PS Waterborne Polyurethane Sealer.

Floor surfaces treated with PANDOMO® SP-SL Stone Oil must first be primed with PANDOMO® SP-F Pore Filler.

Specifikime teknike
  • Referencë unikePANDOMO-SP-MS
  • Familja e produkteveFinished Surfaces
  • Grupi i produkteveTwo Component Water-based Acrylic Sealer Matte
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-07
  • Numri i botimit1
Të ngjashme
  • Projektuar nëRusi
  • Prodhuar nëRusi
Klasifikimi
  • Kategoria BIMobjectDysheme - Pllaka
  • IFC classificationKat
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 PërshkrimFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe Asia