Boiler - ALTEAS ONE+ NET
Boiler - ALTEAS ONE+ NET
Boiler - ALTEAS ONE+ NET
    Ariston

    Boiler - ALTEAS ONE+ NET

    Benefitting from the ONE series’ condensing technology and upgraded with new advanced features, the new Ariston condensing wall-hung boiler range stands out for its enhanced performance, durability and efficiency, but it’s also a more environmentally-friendly option, as it can now run on hydrogen enriched natural gas.

    The boilers combine modern Italian design with hi-tech materials and are equipped with Sensys HD, the innovative system interface for easy and accurate control over comfort. Thanks to built-in Wi-Fi compatibility, the boilers are ready for Ariston NET.
    The app allows for easy smartphone control, energy savings and remote assistance*. But not only that: with the new Ariston NET’s AI capabilities you can choose to let your boiler create a custom heating experience and tak active care of your system.

    Specifikim
      • Patented XtraTech™ stainless steel heat exchanger for reliable endurance performance.
      • Certified for mixtures containing up to 20% hydrogen and internally tested for up to 30% hydrogen.
      • Environment-friendly performance with NOx level of 25mg/kWh.
      • Up to 94% seasonal efficiency and A+ energy rating thanks to the Sensys HD included and the external temperature detected by the web
      • Modulation ratio 1:10 for improved efficiency
      • Full Comfort+
      • New Ignition Control System+ for constant heating performance advanced control and safety in any condition.
      • New Flow Control System+ for the same level of comfort in every room
      • Hydro Sensor System automatically controls the system pressure and displays an alert when system filling is required
      • Perceived noise intensity reduced by 50%
      • Equipped with AUTO, COMFORT, CARE and TIME PROGRAMMING functions
      • Smart Connectivity+
      • Ready for the Ariston NET remote control thanks to the Wi-Fi gateway on board
      • Voice control with Amazon Alexa and Google Assistant
      • Hi-tech look
      • Tempered and scratch-resistant glass frontal panel
      • High resolution touch Screen Interface
      • LCD display with full text and intuitive menu
    Specifikime teknike
    • Referencë unikealteas-one-plus-net
    • Familja e produkteveHeating
    • Grupi i produkteveBoilers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
    • IFC classificationBojler
    • Kodi ETIMEG015210
    • Emri ETIMBoilers and heaters
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 PërshkrimBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers

    Rajoni i disponueshëm

    Europe Asia
    Andorra
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Gjeorgji
    Bulgari
    Kazahstan
    Estoni
    Turqi
    Francë
    Uzbekistan
    Greqi
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit