Fan coil - NIMBUS AQUASLIM FS
Fan coil - NIMBUS AQUASLIM FS
Fan coil - NIMBUS AQUASLIM FS
    Ariston

    Fan coil - NIMBUS AQUASLIM FS

    The NIMBUS AQUASLIM FS fancoils are water air terminals that can be installed on the floor or ceiling (by means of an optional accessory), and can be used for both heating and cooling.

    Thanks to the continuous modulation fan inside the fancoil, the air flow is produced with maximum silence.
    In addition, you can activate the SILENT function that further minimizes noise, ensuring maximum comfort even at night.

    The fancoils NIMBUS AQUASLIM FS are among the thinnest in the category and with their innovative design and high quality materials, they adapt perfectly to any type of furniture.
    In addition, thanks to the inverter fan, the fancoil adapts the operation to the needs of the user, ensuring maximum comfort with great energy savings.
    The low load losses inside the fancoil allow in many applications, simple installations without additional circulators on the mains.

    NIMBUS AQUASLIM FS fancoils are available with the following variants:

    • NIMBUS AQUASLIM 10 FS (0,9 kW*)
    • NIMBUS AQUASLIM 20 FS (2,1 kW*)
    • NIMBUS AQUASLIM 30 FS (2,8 kW*)
    • NIMBUS AQUASLIM 40 FS (3,3 kW*)

    *Total cooling capacity at high speed and water temperature in/out of 7/12 °C, air ambient temperature 27 °C DBT e 19 °C WBGT


    Specifikim
    • Fancoil for floor/ceiling installation, two-pipes, ultra-thin high efficiency.

      • High efficiency asymmetrical fan with DC inverter modulation, in continuous temperature control with proportional and integrative logic;
      • Large front surface heat exchanger
      • Dimensions : lxhxL [mm]: 150x579x[723(10 FS), 923(20 FS), 1123(30 FS), 1323(40 FS)];
      • Rated cooling capacity [kW] 0,8 (10 FS) 1,7 (20 FS) 2,6 (30 FS) 3,3 40 FS);
      • PID electronic control with machine control or remote control (optional);
      • Feet for pipes covering and for installation with floor fixing (optional);
      • Three-way valve unit with proportional electroactuator (optional);
      • Battery water content [l]: 0,47 (10 FS), 0,8 (20 FS), 1,13 (30 FS), 1,46 (40 FS)
      • Air flow rate max/med/min [m3/h]: 146/90/49 (10 FS), 294/210/118 (20 FS), 438/318/180 (30 FS), 567/410/247 (40 FS);
      • Maximum working pressure : 10 bar;
      • Maximum/minimum water inlet temperature: 80/4 º C;
      • Hydraulic couplings : Eurokonus ¾";
      • Supply voltage : 230/1/50 V/ph/Hz;
      • Maximum absorbed current [A] : 0,11 (10 FS), 0,16 (20 FS), 0,18 (30 FS), 0,26 (40 FS);
      • Weight [kg]: 17 (10 FS), 20 (20 FS), 23 (30 FS), 26 (40 FS).
    Specifikime teknike
    • Referencë unikenimbus-aquaslim-fs
    • Familja e produkteveAir conditioning
    • Grupi i produkteveFan coils
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC011034
    • Emri ETIMFan coil unit
    • Uniclass 2015 CodePr_70_65_03_29
    • Uniclass 2015 PërshkrimFan coil units
    • CSI MasterFormat 2014 Code23 82 19
    • CSI MasterFormat 2014 TitleFan Coil Units
    • OmniClass Number23-33 33 00
    • OmniClass TitleHVAC Fan Coil Units
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Bosnjë dhe Hercegovinë
    Bulgari
    Gjibraltar
    Greqi
    Hungari
    Itali
    Kroacia
    Lihtenshtajn
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Monako
    Portugali
    Qipro
    San-Marino
    Serbi
    Shqipëri
    Sllovenia
    Spanjë
    Svalbard dhe Jan Mayen