Fan coil - NIMBUS AQUASLIM WH
Fan coil - NIMBUS AQUASLIM WH
Fan coil - NIMBUS AQUASLIM WH
    Ariston

    Fan coil - NIMBUS AQUASLIM WH

    4.0 nga 5 yje4.0(5 vlerësime)

    The NIMBUS AQUASLIM WH fancoils are water air terminals that can be installed on the wall, and can be used for both heating and cooling.

    Thanks to the continuous modulation fan inside the fancoil, the air flow is produced with maximum silence.
    In addition, you can activate the SILENT function that further minimizes noise, ensuring maximum comfort even at night.

    The fancoils NIMBUS AQUASLIM WH are among the thinnest in the category and with their innovative design and high quality materials, they adapt perfectly to any type of furniture.
    In addition, thanks to the inverter fan, the fancoil adapts the operation to the needs of the user, ensuring maximum comfort with great energy savings.
    The low load losses inside the fancoil allow in many applications, simple installations without additional circulators on the mains.

    NIMBUS AQUASLIM WH fancoils are available with the following variants:

    • NIMBUS AQUASLIM 15 WH (1,2 kW*)
    • NIMBUS AQUASLIM 20 WH (1,6 kW*)
    • NIMBUS AQUASLIM 25 WH (2,1 kW*)

    *Total cooling capacity at high speed and water temperature in/out of 7/12 °C, air ambient temperature 27 °C DBT e 19 °C WBGT


    Specifikim
    • Fancoil for wall hung installation, two-pipes, ultra-thin high efficiency.

      • High-efficiency asymmetrical fan with DC inverter modulation, in continuous temperature control with logic proportional and integrative;
      • Touchscreen display for function display;
      • Infrared remote control for remote control;
      • Large front surface heat exchanger;
      • Dimensions : lxhxL [mm]: 128x335x[927 (15 WH),1127 (20 WH), 1327(25 WH)];
      • Total cooling yield [kW]: 1,21 (15 WH), 1,62 (20 WH), 2,12 (25 WH);
      • Three-way valve group with proportional electroactuator;
      • Battery water content [l] 0,54 (15 WH), 0,74 (20 WH), 0,93 (25 WH);
      • Air flow rate max/med/min [m3/h]: 228/155/84 (15 WH), 331/229/124 (20 WH), 440/283/138 (25 WH);
      • Maximum working pressure : 10 bar;
      • Maximum/Minimum water inlet temperature: 80/4 º C;
      • Hydraulic couplings : Eurokonus ¾" T - right;
      • Supply voltage : 230/1/50 V/ph/Hz;
      • Maximum power/minimum power consumption [W] 17,6/4,8 (15 WH), 19,8/5,1 (20 WH), 26,5/5,8 (25 WH);
      • Weight [kg] : 14 (15 WH), 16 (20 WH), 19 (25 WH)
    Specifikime teknike
    • Referencë unikenimbus-aquaslim-wh
    • Familja e produkteveAir conditioning
    • Grupi i produkteveFan coils
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC011034
    • Emri ETIMFan coil unit
    • Uniclass 2015 CodePr_70_65_03_29
    • Uniclass 2015 PërshkrimFan coil units
    • CSI MasterFormat 2014 Code23 82 19
    • CSI MasterFormat 2014 TitleFan Coil Units
    • OmniClass Number23-33 33 00
    • OmniClass TitleHVAC Fan Coil Units
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Bosnjë dhe Hercegovinë
    Bulgari
    Gjibraltar
    Greqi
    Hungari
    Itali
    Kroacia
    Lihtenshtajn
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Monako
    Portugali
    Qipro
    San-Marino
    Serbi
    Shqipëri
    Sllovenia
    Spanjë
    Svalbard dhe Jan Mayen