Design Envelope 4392 Twin Pumps for Commercial Heating and Cooling
Design Envelope 4392 Twin Pumps for Commercial Heating and Cooling
Design Envelope 4392 Twin Pumps for Commercial Heating and Cooling
    Të arkivuara

    Design Envelope 4392 Twin Pumps for Commercial Heating and Cooling

    Applications
    HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based)
    Description
    Pipe-mounted 2-pump unit with integrated intelligent controls for space-saving installation, superior energy performance, and duty/standby operation. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations.
    Materials
    • Cast iron or ductile iron casing
    • Cast iron or bronze impeller
    • Sintered silicon carbide mechanical seal

    Performance range
    Up to 1,100 USgpm (69 L/s) flow; up to 100 ft head (30 m)
    Temperature
    250oF (121oC)
    Power Range
    1 hp to 7.5 hp (0.75 kW to 5.5 kW)
    Size
    2" to 5” (50 mm to 125 mm)
    Lowest installed cost
    Vertical in-line design eliminates the need for inertia bases, housekeeping pads, and flex connectors, and reduces piping requirements
    2-pump casing for reduced footprint
    Integrated intelligent controls eliminate procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensors
    Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
    Lowest operating cost
    Integrated intelligent controls – combined with perfect component match-up and tuning – provide up to 75% in energy savings over traditional constant speed and variable frequency operated pumping installations
    Advanced seal design eliminates the need for lubrication and seal adjustments
    Shorter pipe runs reduce system friction
    Lowest environmental cost
    75% decrease in energy consumption reduces operational greenhouse gas emissions at equal ratio
    Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
    Equipment downsizing mitigates environmental impacts associated with procuring unnecessarily large equipment
    Integrated Twin design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
    Lowest project and operating risk
    Integrated intelligent controls combined with perfect component matching and turning make commissioning fast and easy
    Integrated controls reduce radio frequency interference and improve electromagnetic compatibility
    Single source-responsibility for optimum design and field support
    Twin design provides full redundancy in case of emergency or routine servicing
    Specifikime teknike
    • Referencë unikearmstrong-design-envelope-pump-4392
    • Familja e produkteveMotor Pumps
    • Grupi i produkteveDesign Envelope Pumps
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCast iron
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Pompë
    • Uniclass 2015 CodePr_65_53
    • Uniclass 2015 PërshkrimPump products
    • CSI MasterFormat 2014 Code22 11 23
    • CSI MasterFormat 2014 TitleDomestic Water Pumps
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit