Copper RJ45 Plugs
Copper RJ45 Plugs
    Belden

    Copper RJ45 Plugs

    Field-Mount Plugs are available in unshielded (UTP) and shielded (STP), color-coded TIA-568 A/B for universal wiring. They come equipped with an insulation piercing contact (IPC) terminated core that provides a quick, easy and reliable termination onto various cable sizes. The new plugs are ideal for direct connections to wireless access points, IP cameras and various IP devices. The REVConnect unshielded (UTP) and shielded (STP) FlexPlug enables the award-winning REVConnect termination to be deployed in applications where the size of a typical field terminated plug inhibits direct connection to IoT devices with size and cable routing constraints. Indoor/Outdoor FlexPlugs are Outdoor-rated and UV-resistant and can be deployed in applications where typical field-terminated plugs can’t be used.

    Features & Benefits

    • Reduce Inventory: Intermateable with all modular jacks
    • REVConnect: Provides material and labor savings
    • Reliable: Supports the most demanding network applications
    Specifikim
    • Website Part#: RVAFPUBK-S1

    Specifikime teknike
    • Referencë unikeCopper-RJ45-Plugs
    • Familja e produkteveConnectors
    • Grupi i produkteveCopper RJ45 Connectors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-06
    • Numri i botimit1
    • Gjatësia (inçet)0.73
    • Gjerësia (inçet)1.1
    • Thellësisë (inçet)1.81
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)0.02
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Kodi ETIMEG000058
    • Emri ETIMConnectors
    • CSI MasterFormat 2014 Code27 15 43
    • CSI MasterFormat 2014 TitleCommunications Faceplates and Connectors
    • OmniClass Number23-37 25 15
    • OmniClass TitleBroadcasting Communication and Data Processing Equipment

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika