Double-Sided High Density Vertical Cable Managers with Doors
Belden

Double-Sided High Density Vertical Cable Managers with Doors

Modular High-Density Racking System (HDRS) for network cross-connect. HDRS is a well-engineered cross connect and hosting platform that offers you a high level of versatility and flexibility in systems design for ultimate network density and management. These high-reliability products have been designed specifically for networking environments - from telecom closets to world-class data centers - to help you make the best use of valuable real estate and simplify MACs (moves, adds and changes).

Benefits:
One standard hand tools are required for quick installation and simple field reconfiguration and modification, Designed to work seamlessly with Belden IBDN copper and fiber systems, cable management fingers align with the rack RUs for easy routing of patch cords to vertical managers, eliminating the need for horizontal managers, High level of modularity enables ease of removal of reconfiguring Belden's wide selection of accessories and components, Interchangeable cable retention gates, doors, fingers and accessories adapt to specific needs.

Features:
Available in high or low density, finger sections can be easily removed during reconfigurations and easily replaced as needed., High-density 11RU sections are riveted into the vertical managers and align with the rack units, Designed to handle both copper and optical fiber structured cable networks, 1/4" diameter mounting holes along length of each vertical manager enable easy attachment of accessories, like cable bundle fasteners, Cable can be easily routed from one patch panel to another within the same rack, to the back of the rack or to an adjacent rack while still maintaining proper cable bend radius.

Specifikim
  • Application

    Environmental Space

    Indoor

    Construction and Dimensions

    Rack Units

    45U

    Depth

    18.8 in

    Mechanical Characteristics

    Mounting

    Vertical

    Environmental and Overall Characteristics

    Finish

    Black Powdercoat

    Material

    6063-T6 Aluminum & Black Plastic

    Color

    Black

    Related Part Numbers

    Included Parts

    Mounting Hardware

    Packaging

    Individually Boxed

Specifikime teknike
  • Referencë unikebhvhhxx-double-sided-high-density-vertical-cable-managers
  • Familja e produkteveRacks, Cabinets & Cable Management
  • Grupi i produkteveVertical Cable Management
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Uniclass 2015 CodePr_65_70_11
  • Uniclass 2015 PërshkrimCable management and accessories
  • CSI MasterFormat 2014 Code27 11 23
  • CSI MasterFormat 2014 TitleCommunications Cable Management and Ladder Rack
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika