DCX 1U 2U and 4U Patch Panel Housing
Belden

DCX 1U 2U and 4U Patch Panel Housing

Belden's DCX Rack-Mount Panels are available in 1U, 2U & 4U configurations and are compatible with all DCX modular cassettes and adapter frames. The rack-mount panels are designed with pull-out and tilt trays for easy access to connectors. FiberExpress Ultra High-Density (FX UHD) feature-rich rack-mount housings are fully enclosed to provide protection for exposed 250 µm and 900 µm fibers coupled with sliding and tilting drawers to speed up and simplify installation and maintenance. Optional FX UHD Shelves, 1U Bezels and Single Cassette Holders are entry-level cost-effective solutions for pre-terminated systems.

Features & Benefits

  • DCX Easy Access: DCX Rack-Mount Panels offer easy access to connectors in high-density areas
  • FX UHD Offers a Fast Installation: Tool-less removable drawers, lightweight housings and high-accessibility sliding and tilting drawers
  • DCX Flexibility of Accessories: The DCX Rack-Mount Panels use the same management accessories as the FX UHD Rack-Mount Housings
  • FX UHD is Easy to Configure: High-density offering with 18-port modules for up to 72 LC Duplex ports per 1U, or flexible port counts with LC, SC, ST and MPO modules
Specifikime teknike
  • Referencë unikefiber-dc-housings-and-shelves
  • Familja e produktevePatch Panels
  • Grupi i produkteveDC Housings & Shelves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolycarbonate
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodePr_75_75_50_60
  • Uniclass 2015 PërshkrimPatch panels
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitleCommunications Termination Blocks and Patch Panels
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika