Desono™ COLW101 Two-Way 10 x 3.3" Column Loudspeaker
Desono™ COLW101 Two-Way 10 x 3.3" Column Loudspeaker
    Biamp

    Desono™ COLW101 Two-Way 10 x 3.3" Column Loudspeaker

    The COLW101 offers excellent audio directivity for music as well as speech. Thanks to the elegant design, this speaker is ideal for indoor and outdoor use: from sports fields to public buildings or recreational areas, meeting rooms, or educational facilities.

    These column speakers offer the perfect combination of looks and acoustical quality. The COLW101 has 10 x 3.3' woofers and 1 x 1' tweeter. A standard wall bracket and installation tools are included.

    The COLW101 loudspeakers can be painted any color.

    Specifikim
    • Keywords: colw101, column, speaker, loudspeaker, loud speaker, speech, 70/100v, 70/100 volt, 10 x 2' woofers, 10x3, 3' woofer, column speaker, sound reproduction, sound, music, speech, inddor, outdoor, fields, sports field, recreational areas, educational facilities, public building, conference facilities, conference facility, auditorium, paint,

    Specifikime teknike
    • Referencë unikecolw101_desono-column
    • Familja e produkteveDesono
    • Grupi i produkteveDesono Column
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers