OVO3-BL 3" Small Design Loudspeaker, Black
OVO3-BL 3" Small Design Loudspeaker, Black
    Biamp

    OVO3-BL 3" Small Design Loudspeaker, Black

    The OVO3 is a 3' low impedance small design two-way loudspeaker. This speaker is loved for its affordability, sound quality, and elegant design. This newcomer in the OVO Series can be used in more residential places and for background music in smaller retail-stores and restaurants…

    The OVO3 uses a bracket system that allows you to position the loudspeaker in a variety of different angles. In case you want to install the OVO3 on a flat surface, this can easily be done with the supplied pad. The sturdy ABS plastic housing guarantees years of trouble-free musical enjoyment. The wall bracket and shelf mount adaptor are included.

    Specifikim
    • Keywords: ovo3, ovo3-bl, ovo3-w, 3', 3 inch, small design, low impedance, two-way, loud speaker, loudspeaker, speaker, wall mount, surface mount, bracket, background music, retail, stores, retail-store, residential, angles, hide, ovo 3, ovo, apart,

    Specifikime teknike
    • Referencë unikeovo3_commercial-loudspeakers-surface-mount
    • Familja e produkteveCommercial Loudspeakers
    • Grupi i produkteveCommercial Loudspeakers Surface Mount
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers