QT® Active Emitter Sound Masking Loudspeaker
Biamp

QT® Active Emitter Sound Masking Loudspeaker

The Qt® Active Emitter is a single-source emitter capable of both sound masking and simultaneous clear reproduction of paging and music signals. It provides higher SPL and a broader frequency range than previous direct field Emitter offerings in a small, powerful speaker that’s virtually invisible once deployed in finished or open structure ceilings.
Specifikim
  • Keywords: qt active emitter, active emitter, cambridge, sound masking loudspeaker, masking loudspeaker, masking speaker, cambridge sound, paging, music, background, qt, emitter,

Specifikime teknike
  • Referencë unikeqt-active-emitters_masking-loudspeaker
  • Familja e produkteveCambridge
  • Grupi i produkteveMasking Loudspeakers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-02-07
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers