Centrifugal Downblast Belt Drive Fan, DD Series

Centrifugal Downblast Belt Drive Fan, DD Series

  • Air Volume: 2 - 21000 cfm
  • Maximum SP: 3.5" wg. @ standard air density

    FEATURES & BENEFITS
  • A wide variety of motors are available to meet specific application needs.
  • Heavy duty construction, durable and weather resistant.
  • Non-overloading backward inclined wheels, blades and inlets fabricated from 3003-H14 aluminum.
  • Wall mount applications, units up to 24" nominal wheel can be wall mounted.
  • Forced fresh air through the motor compartment cools motor and ensures long motor life.
  • Quick release latches allow for easy access to motor compartment on 18" thru 36" units
  • Standard bird screen.
  • Variable pitch motor pulley allows for field adjustment and system balancing.
  • High efficiency combined with low tip speeds result in quiet operation.
  • Standard emergency disconnect switch.

    OPTIONS
  • Gravity Damper.
  • Motorized Damper.
  • Wall Mount Sleave.
  • Roof Curb.
  • Extra Set of V-Belts

    CERTIFICATIONS
    CaptiveAire certifies that Models DD7FA thru DD36FA shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    Models DD7FA thru DD36FA are ETL Listed under file number 3049729-002 and comply with UL705 (electrical) Standards and CSA Std C22.2, No 113.
  • Specifikime teknike
    • Referencë unikecaptiveaire-007
    • Familja e produkteveHVAC
    • Grupi i produkteveCentrifugal Fans
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2011-09-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 PërshkrimMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika