Centrifugal Downblast Direct Drive Fan, DR Series

Centrifugal Downblast Direct Drive Fan, DR Series

  • Air Volume: 2 - 3300 cfm
  • Maximum SP: 2.25" wg. @ standard air density

    Centrifugal Direct Drive Fans are designed to pull more air under higher static pressures. The efficient, balanced wheel and air inlet design contribute to maintaining low noise levels and extended motor life. These fans are especially suited for installation in hospitals, schools, motels and hotels, auditoriums, office buildings and light industrial areas.

    FEATURES & BENEFITS
  • Spun aluminum housing for rust-free, weather resistant durability.
  • Standard bird screen.
  • Non overloading backward inclined wheels, blades and inlets fabricated from 1100-H14 aluminum.
  • All sizes can be wall mounted.
  • Wire conduit to provide a clear channel for electrical connections.
  • Safety Disconnect.
  • Variable speed control.

    OPTIONS
  • Gravity Damper.
  • Motorized Damper.
  • Wall Mount Sleeve.
  • Roof Curb.

    CERTIFICATIONS
    CaptiveAire certifies that Model DR10HFA thru DR85HFA shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests & procedures in accordance with AMCA Publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    Models DR10HFA thru DR85HFA are ETL Listed under file number 3049729-002 and comply with UL705 (electrical) Standards and CSA Std C22.2, No 113.
  • Specifikime teknike
    • Referencë unikecaptiveaire-008
    • Familja e produkteveHVAC
    • Grupi i produkteveCentrifugal Fans
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2011-09-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 PërshkrimMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika