Belt Drive Inline Fan, SIBD Series

Belt Drive Inline Fan, SIBD Series

  • Air Volume: 200 - 27500 cfm
  • Maximum SP: 3.5" wg. @ standard air density

    FEATURES & BENEFITS
  • Two full size access doors provide easy access to the wheel, shaft, and bearings
  • Wheels are backward inclined, non-overloading
  • Variable pitch motor pulley allows for field adjustment and system balancing
  • Thermal overload protection (single phase)
  • Motor cover
  • Aluminum wheels
  • Housing is galvanized steel construction
  • Disconnect Switch Standard
  • Side discharge option as standard - simply re-locate the side panel to the discharge
  • Units can be installed at a 90 degree rotation

    OPTIONS
  • Floor Vibration Isolators
  • Ceiling Vibration Isolators
  • Back Draft Dampers
  • Motorized Back Draft Dampers

    CERTIFICATIONS
    CaptiveAire certifies that Models SIBD080A thru SIBD402A and Models SIBD120AHP thru SIBD402AHP are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and 311 and comply with the requirements of the AMCA Certified Rating Program.

    Models SIBD080A thru SIBD402A and Models SIBD120AHP thru SIBD402AHP have been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

    Models SIBD080A thru SIBD402A and Models SIBD120AHP thru SIBD402AHP are ETL Listed under report number 3100959CRT and comply with UL705 and CSA C22.2, No. 113 Standards.
  • Specifikime teknike
    • Referencë unikecaptiveaire-009
    • Familja e produkteveHVAC
    • Grupi i produkteveFans
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2011-09-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 PërshkrimMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika