Centrifugal Upblast Direct Drive Fan, DU Series

Centrifugal Upblast Direct Drive Fan, DU Series

  • Air Volume: 2 - 3400 cfm
  • Maximum SP: 2.25" wg. @ standard air density

    FEATURES & BENEFITS
  • Completely enclosed drive compartment protects motor from airborne contaminants.
  • Forced fresh air through the motor compartment cools motor and ensures long motor life.
  • Variable Speed Control on Single Phase Units Only. (VFDs required to adjust speed for 3 phase versions)
  • Non-overloading backward inclined wheels, blades and inlets fabricated from 3003-H14 aluminum.
  • All sizes can be wall mounted.
  • Quick release latches allow for easy access to motor compartment. (Size 12 & larger)
  • Standard emergency disconnect switch. (Size 12 & larger)

    OPTIONS
  • Gravity Damper. (UL705 Only)
  • Motorized Damper. (UL705 Only)
  • Wall Mount Sleeve.
  • Roof Curb. (Vented and Non-Vented)
  • Grease Collection Box. (Size 12 & larger)
  • Bird Screen. (UL705 Only)
  • Base Hinging Kit or Hinged Sub Base. (for NFPA96 compliance)
  • Combination package that includes a supply fan mounted on the same roof curb.

    CERTIFICATIONS
    CaptiveAire certifies that Model DU10HFA thru DU85HFA shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    Models DU10HFA thru DU85HFA are ETL Listed under file number 3049729-002 and comply with UL705 (electrical) Standards and CSA Std C22.2, No 113.

    Models DU12HFA thru DU85HFA are ETL Listed under file number 3049729-001 and comply with UL762 Standards.
  • Specifikime teknike
    • Referencë unikecaptiveaire-013
    • Familja e produkteveHVAC
    • Grupi i produkteveCentrifugal Fans
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2011-09-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 PërshkrimMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika