Modular Side/Down Discharge Direct Fired Heater Packaged Unit with Cooling Coil, Evaporative Cooling Intake and V-Bank

Modular Side/Down Discharge Direct Fired Heater Packaged Unit with Cooling Coil, Evaporative Cooling Intake and V-Bank

For Direct Fired Make-Up Air Packaged Unit (MPU) Submittal Drawings please click here.
For Direct Fired Make-Up Air Packaged Unit (MPU) Spec Sheets please click here.
For Direct Fired Make-Up Air Packaged Unit (MPU) Performance Data please click here.

The Modular Packaged Unit (MPU) is designed to be a factory packaged air conditioning and heating unit for 100% Outdoor Air (OA) applications. Units are sized to operate between 360 to 600 cfm/ton of cooling, depending on climate.

STANDARD FEATURES & BENEFITS
  • High Efficiency Nominal 14 SEER Rating Condensers
  • Integral Cooling Staged Thermostat
  • Multiple Stage cooling for lower energy usage
  • Pre-Piped and Charged Refrigeration Circuits
  • Optimized for 100% OA for kitchen use
  • Cooling requires no additional roof footprint
  • Coils and Condensers sized to comfort cool make-up air
  • R-410A Environmentally Friendly Refrigerant
  • Thermal Expansion Valves and Filter/Dryer Kits
  • External Equalization Lines for Thermal Expansion Valves
  • Hard Start Relay Kits on the Condensers
  • Condenser Disconnect Switch
  • Vacuum Tested and Leak Checked Lineset/Coils
  • Condenser Transformer Prewired
  • Thermostat Prewired and Interlocked with Heater
  • Integral Weather/Hail Guards

    Optimized for high efficiency...The modular packaged cooling unit is optimized to work in conjunction with highly efficient make-up air delivery methods, such as perimeter supply plenums. The unit can either have a down or end discharge, and can be used with both electric and gas heat. All refrigerant is environmentally friendly R-410A and condensers have a nominal SEER rating of 14 for greater efficiency.
    One benefit of this unit is the multiple cooling stages. Multiple cooling stages increase the efficiency by not using 100% of the cooling capacity when this is not needed, thus allowing lower energy usage. An internal make-up air cooling thermostat automatically energizes the first stage when cooling of the make-up air is required. The same thermostat has a built in adjustable differential to energize the second stage of cooling when required.
    The condensers are top mounted on the make-up air unit to minimize roof space requirements, and are situated for optimal airflow and serviceability.

    CERTIFICATIONS
    This product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.
  • Specifikime teknike
    • Referencë unikecaptiveaire-035
    • Familja e produkteveHVAC
    • Grupi i produkteveModular Rooftop Air Handling Units
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-01-30
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 PërshkrimMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika