YLC 880 Multi-configurable controller
YLC 880 Multi-configurable controller

    YLC 880 Multi-configurable controller

    YLC 880 is a multi-configurable controller for heating, cooling, domestic hot water production, air treatment and BMS automation.  

    The controller allows to optimize consumption by automatically adapting to climatic changes through the implementation of management algorithms aimed at obtaining the maximum performance.

    The controller also records the plant behaviour, storing operating parameters and settings, allowing analysis and detection of any glitch. 

    A single YLC 880 controller can manage simultaneously:

    • 32 PI controllers
    • 32 Weekly clocks (10 time program steps each)
    • 32 Thermostatic adjustments
    • 20 Holiday suspension periods (for each flow)
    • 25 Extraordinary switch on (for each flow)
    • 16 Climatic curves with three consecutive slopes (max and min limit of the flow temperature, heating curve correction with self-adaptation according to the room authority, optimization of switching on/off, frost protection function)
    • 32 Temperature sensors
    • 32 Circulators (single, double, twin) with antilocking function, switch on delay, post-circulation;
    • 16 Mixing valves
    • 8 Generators (Management of the thermal modules cascade with adjustment of the single-stage, two-stage, 3-point and/or 0-10V power modulation, 3-point and/or 0-10V temperature modulation, OpenTherm boiler, management of solar panels, refrigeration units, heat pumps and hysteresis generators)
    • 4 DHW management (with boiler priority function, fixed point recirculation regulation and antibacterial function)

    and offers the following main features:

    • Management of utilities in climatic and fixed point mode
    • Mixed Adjustments with one or more room temperature sensors (selectable between MEDIUM, MAX, MIN) and thermostatic
    • Complete management of UTA air treatment units (shutters, batteries, frost protection, free-cooling, recuperator, fans, humidifier)
    • Frost protection function
    • Automatic correction of summer time 
    • Perpetual calendar

    Specifikim
    • Hardware

      • 1  Container for 8 DIN modules
      • 1  16 x 2 mm backlit alphanumeric display
      • 1  4-key keypad
      • 8   230V, 5A output relay, overload protection
      • 2  0-10 V outputs
      • 8  Analogue/digital input
      • 1  SD Card Reader
      • 1 Real time clock
      • 1  RS232/RS485 bus selectable from menu for remote connection
      • 1 RS485 bus for connection to expansion modules (Modbus)
      • 1  RS485 bus for connection to third-party devices
      • 1  1-wire bus for connecting temperature sensors

      Electrical &Mechanical

      • Power Supply: 12V DC
      • Maximum voltage applicable to the relays: 250V AC
      • Relay contacts capacity: 5 A resistive
      • Power consumption: 5 W
      • Front protection rating: IP 40
      • Rear protection rating: IP 30
      • Output contacts:  Potential-free
      • Data retention time in memory: 7 years
      • Operating temperature limits:   0...45 (°C)
      • Storage temperature limits: -25...+60 (°C)


    Specifikime teknike
    • Referencë unikecostergroup-ylc880
    • Familja e produkteveREMOTE CONTROL
    • Grupi i produkteveCONTROLLERS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-20
    • Numri i botimit1
    • Gjatësia (mm)89.7
    • Gjerësia (mm)143.9
    • Thellësia (mm)70.8
    Të ngjashme
    • Materiali kryesorPolycarbonate
    • Materiali dytësorGlass fibre
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)0.3
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër