BRC1E52A (Wired remote control)

BRC1E52A (Wired remote control)

4.1 nga 5 yje4.1(7 vlerësime)
User friendly remote control with contemporary design Easy to use: all main functions directly accessible Easy commissioning: intuitive interface for advanced menu settings Optimise your air conditioning system by activating a series of energy saving functions (temperature range limit, setback function, off timer, …) Keep track of your energy consumption with the kWh indication showing an indicative electricity consumption Set up to 3 independent schedules, so the user can easily change the schedule himself throughout the year (e.g. summer, winter, mid-season) Real time clock with auto update to daylight saving time Supports multiple languages (English, German, Dutch, Spanish, Italian, Portuguese, French, Greek, Russian, Turkish and Polish) Possibility to individually restrict menu functions When a power failure occurs all settings remain stored up to 48 hours thanks to the built-in backup power Home leave operation maintains the indoor temperature at your specified comfort level during absence, thus saving energy
Specifikim
  • User friendly remote control with contemporary design Easy to use: all main functions directly accessible Easy commissioning: intuitive interface for advanced menu settings Optimise your air conditioning system by activating a series of energy saving functions (temperature range limit, setback function, off timer, …) Keep track of your energy consumption with the kWh indication showing an indicative electricity consumption Set up to 3 independent schedules, so the user can easily change the schedule himself throughout the year (e.g. summer, winter, mid-season) Real time clock with auto update to daylight saving time Supports multiple languages (English, German, Dutch, Spanish, Italian, Portuguese, French, Greek, Russian, Turkish and Polish) Possibility to individually restrict menu functions When a power failure occurs all settings remain stored up to 48 hours thanks to the built-in backup power Home leave operation maintains the indoor temperature at your specified comfort level during absence, thus saving energy
Specifikime teknike
  • Referencë unikeBRC1E53A
  • Familja e produkteveIndividual control
  • Grupi i produkteveControls
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-02-08
  • Numri i botimit1
  • Gjatësia (mm)120
  • Gjerësia (mm)120
  • Thellësia (mm)19
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëBelgjikë
  • Prodhuar nëJaponi
  • Weight Net (kg)0.2
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Panelet e Kontrollit
  • IFC classificationAppliance elektrike
  • Uniclass 2015 CodePr_75_75_27
  • Uniclass 2015 PërshkrimElectronic access control products
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Rajoni i disponueshëm

Europe Asia Africa
Åland Islands
Afganistan
Egjipt
Andorra
Arabia Saudite
Austri
Bahrain
Belgjikë
Emiratet e Bashkuara Arabe
Bjellorusi
Irak
Bosnjë dhe Hercegovinë
Iran
Bulgari
Izrael
Danimarkë
Jemen
Estoni
Jordan
Finlandë
Kuveit
Francë
Liban
Gërnzi
Oman
Gjermani
Palestinë
Gjibraltar
Qatar
Greqi
Siria
Holandë
Turqi
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit