186020 Surgical scrub-up trough with low upstand
DELABIE

186020 Surgical scrub-up trough with low upstand

Wall-mounted surgical scrub-up trough with 75mm upstand. Suitable for hospitals and healthcare facilities. Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel thickness: 1.2mm. Length 1,400mm, 2 services. Without tap hole. Smooth surface and rounded inside edges for easy cleaning. "Hygiene+": reduces niches where bacteria can develop, concealed trap, easy to clean. Drainage on the right. Without overflow. Supplied with fixing elements and 1"1/4 waste. CE marked. Complies with norm EN 14296. Weight: 26.6kg. 30-year warranty.
Specifikime teknike
  • Referencë unike186020
  • Familja e produkteveSanitary
  • Grupi i produkteveWashbasin
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-19
  • Numri i botimit1
  • Gjatësia (mm)645
  • Gjerësia (mm)1400
  • Thellësia (mm)400
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëPortugali
  • Prodhuar nëPortugali
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 PërshkrimWash basins, sinks and troughs
  • OmniClass Number23-25 59 11 13 11
  • OmniClass TitleSurgeon Scrub Sinks

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America