510051P Wall-mounted toilet brush set with lid and long handle
DELABIE

510051P Wall-mounted toilet brush set with lid and long handle

Toilet brush set with lid and long handle. Wall-mounted robust model with toilet brush: anti-theft lock for fixing Bacteriostatic bright polished 304 stainless steel. Long, ergonomic handle: easy for wheelchair users or people who have difficulty bending to use. Easy to clean: plastic bowl can be removed from above. Plastic bowl with reservoir: avoids toilet brush sitting in residual water and reduces the risk of splashing when next used. Toilet brush automatically centres itself in the holder. Stainless steel thickness: 1mm body. Dimensions: Ø 90 x 580mm. 30-year warranty.
Specifikime teknike
  • Referencë unike510051P
  • Familja e produkteveSanitary
  • Grupi i produkteveAccessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-07-13
  • Numri i botimit1
  • Gjatësia (mm)106
  • Gjerësia (mm)93
  • Thellësia (mm)583
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)1535
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 PërshkrimSanitary fittings and accessories
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America