512021BK BINOPTIC deck-mounted electronic soap dispenser
512021BK BINOPTIC deck-mounted electronic soap dispenser
512021BK BINOPTIC deck-mounted electronic soap dispenser
512021BK BINOPTIC deck-mounted electronic soap dispenser
    DELABIE

    512021BK BINOPTIC deck-mounted electronic soap dispenser

    Deck-mounted electronic soap dispenser. Liquid soap, foam soap or hydroalcoholic gel dispenser. No manual contact: hands are automatically detected by infrared cell. Spout made from matte black 304 stainless steel. No waste pump dispenser. Separate electronic unit and removable tank for installation under the basin. Automatic soap dispenser: mains supply with 230/6V transformer. For vegetable-based liquid soap with a maximum viscosity of 3,000 mPa.s or specialist foam soap. Compatible with hydroalcoholic gel. Spout length: 105mm. Supplied with a 1 litre tank. 30-year warranty. CE marked.
    Specifikime teknike
    • Referencë unike512021BK
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-03
    • Numri i botimit1
    • Gjatësia (mm)99
    • Gjerësia (mm)37.3
    • Thellësia (mm)121
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.76
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010549
    • Emri ETIMSoap dispenser
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Rajoni i disponueshëm

    Asia Europe Africa South America Oceania North America