79500015 TEMPOMIX time flow mixer
DELABIE

79500015 TEMPOMIX time flow mixer

Deck-mounted single control time flow basin mixer: Soft-touch operation. Temperature control and operation via the push-button. Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Scale-resistant flow straightener. Chrome-plated solid brass body. PEX flexibles Ø 15mm for compression fittings with stopcocks, filters and non-return valves. Fixing reinforced by 2 stainless steel rods. Adjustable maximum temperature limiter. Ergonomic chrome-plated metal push-button. 30-year warranty.
Specifikime teknike
  • Referencë unike79500015
  • Familja e produkteveSanitary
  • Grupi i produkteveBasin mixer
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-08-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 PërshkrimSanitary fittings and accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

Oceania Europe North America
Australi
Irlandë
Ishujt e Virgjër Britanikë
Zelanda e Re
Mbretëria e Bashkuar