NEW SIGLA Steel and wood Fire door
NEW SIGLA Steel and wood Fire door
    Dierre

    NEW SIGLA Steel and wood Fire door

    New Sigla is certified and approved for fire resistance according to the Europe- an EN 1634-1 standard, issued following specific tests that ensure compliance to strict standards.‎ New Sigla is a solution that perfectly meets the requirements of housing, public buildings, restaurants, cinemas and wherever there is the need to combine fire insulation with the elegance of wood, thanks to the functionality of the many available accessories and its insulating properties.‎ New Sigla is the metal/wood door that combines style and elegance but with an eye to the future.‎
    Specifikim
    • Locking with fire resistance approval according to UNI EN 1634-1 and it is also certified in many Member States of the European area, with standard accessories and technical characteristics as from our production.‎ Z-shaped frame on 3 sides in dark brown epoxy-polyester powders painted steel with ties or bores for expansion bolts, self-expanding seal, 3 standard hinges, one of which is adjustable in height on painted steel ball and 2 for self-closure with helical torsion spring incorporated in the hinge.‎ Flush wing made with electrogalvanized sheets, high density insulation, single locking point mortise lock with Yale cylinder with 3 Yale keys, accident prevention handles (handle/handle) on matt black resin plaque, option with panic handles and/or panic bar, trim on the perimeter in the same colour as the frame, lower automatic mobile sill and the door stop seal as standard on the frame, installation on brick walls in internal environments that are not exposed to the sun and/or rain, push opening seen from the inside, complete with: 7 mm external flush panelling in stained Tanganyika chipboard veneering, 7 mm internal flush panelling veneered in stained Tanganyika chipboard veneering, choice of veneering in other wood types.‎ Wing thickness without panelling: 65 mm, wing thickness including the panelling: 80 mm, total thickness of wing + frame: 90 mm.‎ Options: bolt-in frame recommended for concrete walls or historical value buildings, panic handle and/or bar, door closers, electromagnets, rectangular glazed openings, and electro-handle for access control, available in non-standard measurements.‎
    Specifikime teknike
    • Referencë unikeNEW-SIGLA-Steel-and-wood-Fire-door
    • Familja e produkteveFire doors
    • Grupi i produkteveNew Sigla
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-06-12
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër