OPERA DISUPER60 Hinged fire-rated door
OPERA DISUPER60 Hinged fire-rated door
    Dierre

    OPERA DISUPER60 Hinged fire-rated door

    Opera Disuper is a single blind door.‎ Leaf thickness from 64 mm.‎ - Perimeter frame in solid wood on four sides with MDF sheets - Special internal filling in several layers of various materials to ensure high performance in terms of firecut and high sound insulation
    Specifikim
    • HIGH PERFORMANCE - Thermal transmittance data: Ud DISUPER60: 1,1 W/m2K - DISUPER60: fire resistance 60 minutes, soundproof 47 dB - hidden adjustable hinges on 3 axes whose number guarantees high weight capacity - double lower mobile threshold - thermo-expanding gasket on the frame and door hot fumes / cold fumes Sa norma EN 1634-3 - lock with Yale cylinder version - external folding door closer or retractable - blockboard wooden frame - double stop gasket - architraves in various sizes and profiles and cutting with butting 45 or 90° available VARIANTS Wide range of finishes: from lacquered, to essence, to laminated EXTRA Various lock solutions Electrical release Hidden door closer
    Specifikime teknike
    • Referencë unikeOPERA-DISUPER60-Hinged-fire-rated-door
    • Familja e produkteveFire doors
    • Grupi i produkteveOpera
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-06-12
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër