SYNERGY-IN SENTRY 1 Fire-rated safety door with electronic lock
Dierre

SYNERGY-IN SENTRY 1 Fire-rated safety door with electronic lock

Synergy-In Sentry 1 is a full-featured single swing security door with high security mechanical cylinder lock.‎ The combined action of several elements pursuing a common goal, in order to obtain an overall effect resulting in enhanced efficacy as compared to simply adding them up.‎ By masterfully interpreting the growing tendency to search for a unique high-performing unit, Dierre created a new jewel in security doors: the Synergy line.‎ In the thickness of a normal security door, Synergy integrates and enhances the action of different technical features - thermal insulation, sound insulation, resistance to fire, resistance to burglary attempts, resistance to air/water/wind – thus reaching absolutely top levels of excellence.‎ Available as Synergy In, for vertical type buildings, and Synergy Out for horizontal constructions, the Synergy patent combines avant-garde materials with a revolutionary production technology, where the performing layers are not overlapped on the outside of the sheet, but composed within the structure itself, making up a complex and perfectly organic system.‎ Synergy- the utmost performance in minimum thickness, for a door with a concept of security in its full essence.‎
Specifikim
  • Created to be fitted directly in contact with external environments in villas and terraced houses, Synergy Out offers a high degree of thermal insulation and, thanks to its special structure with PVC frame (with steel core), conferring it high standards in terms of anti-condensation, bears all the effects resulting from the constant exposure to the more extreme weathering agents, keeping appearance and functionality unaltered in time.‎
Specifikime teknike
  • Referencë unikeSYNERGY-IN-SENTRY-Fire-rated-safety-door-with-electronic-lock
  • Familja e produkteveSafety doors
  • Grupi i produkteveSynergy
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-06-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
  • IFC classificationDerë

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër