SINGLE CAST INSULATING CONCRETE MODULE 10+5NES32
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES32
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES32
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES32
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES32
    Ecosism

    SINGLE CAST INSULATING CONCRETE MODULE 10+5NES32

    Ideal for building envelope (outer walls), the single-cast insulating concrete module is also suitable for load-bearing walls of separation between different units. In fact, thanks to the mass, its conformation provides a total acoustic insulation. Furthermore, if used for building outer walls, the composition of the form will provide excellent thermal lag.The flexibility of Ecosism® modules allows to size the insulating material and the concrete casting according to the climate zone and the structural design of the buliding. Just like all Ecosism® products it can be made according to the specific needs of the project. It is possible to size the inner thickness of the concrete casting according to the structural design and the desired bearing capacity wich allow to build load-bearing walls in concrete casting variable from 15 cm to 40 cm and infill walls in concrete casting variable from 5 cm to 14 cm. Furthermore, the single-cast insulating concrete module allows to vary the thickness and choose the type of insulating material in order to meet the thermo-acoustic performance and fire resistance that the masonry must gurantee.
    Specifikim
    • FEASIBLE TYPES INSULATION THICKNESS 40 / 50 / 80 / 100 / 150 / 200 / 250 / 300 mm CASTING THICKNESS from 50 to 140 mm (non loadbearing walls) ADVANTAGES: Loadbearing and non-load bearing infill wall, interior loadbearing wall fully customizable in thicknesses, types and combinations of insulating materials excellent acoustic insulation and fire resistance 5 in 1 functions: load-bearing wall structure, enclosure wall, thermal insulation; soundproofing; fire resistance maximum performance for the building enclosure from 150 to 400 mm (loadbearing walls) PLASTER MESH THICKNESSES 5 / 10 / 30 mm MAXIMUM ALLOWABLE THICKNESS 520 mm
    Specifikime teknike
    • Referencë unike10_5NES32
    • Familja e produkteveIFC INSULATED CONCRETE FORMS
    • Grupi i produkteveMODULO A GETTO SINGOLO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEPS
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMur
    • Emrin UNSPSCStructural components and basic shapes
    • UNSPSC code3010
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 PërshkrimWall and barrier elements
    • CSI MasterFormat 2014 Code03 11 19
    • CSI MasterFormat 2014 TitleInsulating Concrete Forming
    • OmniClass Number23-13 31 17 17
    • OmniClass TitleInsulated Concrete Forms
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit