SINGLE MODULE 15TES17
SINGLE MODULE 15TES17
SINGLE MODULE 15TES17
SINGLE MODULE 15TES17
    Ecosism

    SINGLE MODULE 15TES17

    he single module form by Ecosism® is always custom made in order to give serveral advantages, as the cancellation of all yard works to reduce construction times and the complete elimination of processing waste. This means money-savings and environmental awareness. The single Ecosism® module is ideal for infill walls construction of already existing concrete frame structures and for the intrados insulation of solid concrete slabs. The product also offers the possibility of coupling different types and thicknesses of insulation materials. The single module has a low weight impact on the structure and it is also very light for handling, ensuring quick and secure positioning. During this operation, the single module is fixed to the load-bearing structure, ensuring maximum safety in case of earthquake. The single module can be easily plastered with reinforced mortar which make the final product extremely solid and resistant to impact and compression. Finally, its inner core ensures a quick and easy placement of plumbing and electrical systems.
    Specifikim
    • FEASIBLE TYPES INSULATION THICKHNESSES 80 / 130 / 150 / 200 / 250 / 300 mm PLASTER MESH THICKNESSES 10 / 30 / 50 mm ADVANTAGES Ideal for separating the interior spaces No work in the building yard is needed No waste and scrap Size, type and combinations of insulating materials are customizable The light weight and the anchoring to the load bearing structure make this form safe and ideal for earthquake-resistant buildings. Simple arrangement of home services
    Specifikime teknike
    • Referencë unike15TES17
    • Familja e produktevePARETI DIVISORIE
    • Grupi i produkteveTRAMEZZA ISOLATA
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEPS
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 PërshkrimWall and barrier elements
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit