Electric hob with 4 burners unicook
Electric hob with 4 burners unicook

    Electric hob with 4 burners unicook

    Electrolux’s IE80P electric Hob brings power, quality and sophistication perfectly balanced for your cooking experience.

    The Unicook technology enables 2 burners to be used seamlessly at the same power level, so you can use different cooking pans, such as a grill and a paella pan simultaneously. Also, the timer and the safety lock provides you with extra security.

    The Turbo Power function intensifies the max power mode for boiling large quantities of water faster. The glass structure is ultra-resistant and smooth, which provides the pans more stability and eases the cleaning process. Reach the best results when cooking!

    To improve the performance of induction burners , iron pans are recommended. Hint: if a magnet sticks to the pan, this is a suitable pot for the induction burners.


    Unicook zone: use 2 burners together at the same power level. Perfect for using bigger pots.
    Turbo power: increases max power temporarily, for faster water boiling.
    Timer: automatically turns off a cooking zone after the set time.
    Safety lock: prevents the burners to be switched on accidentally by kids, for example.
    Pause button: keeps the power at the lowest, ideal for handling any emergencies.
    Touch panel: modern and easy control and cleaning.

    Specifikim
    • Finish NA
      Tempered glass finish No
      Automatic ignition NA
      Super-automatic ignition NA
      Height (package) (mm) 145
      Height (mm) 44
      Removable Button NA
      Energy Certificate NA
      Package Content NA
      Natural gas compatible NA
      Color Black
      Automatic shutdown NA
      Features
      Niche Dimentions (H X W X D) 60 x 750 x 490
      EAN13 7332543710454
      Frequency (Hz) 60
      Warranty 1 Year
      Individual grid NA
      Graphics Yes
      Free Installation Yes
      Width (package) (mm) 885
      Width (mm) 780
      Trivets material NA
      Glass surface Yes
      Model (cod) IE80P
      Blue Touch Panes Touch panel (not Blue Touch)
      Gross Weight (kg) 13,4
      Net Weight (kg) 11,2
      Induction elements power NA
      Power (W) NA
      Triple Burner Element Power (W) NA
      Fast Burner Elements Power (W) NA
      Semi-fast Burner Elements Power (W) NA
      Depth (package) (mm) 630
      Depth (mm) 520
      Number of elements 4 induction elements
      Sealed Burners NA
      SKU (Commercial code) 52804CBA235
      Tension (V) 220
      Timer yes
      Type Induction
      Gas type NA
      Triple burner No

    Specifikime teknike
    • Referencë unikeIE80P
    • Familja e produkteveAppliances
    • Grupi i produkteveCooktops
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-28
    • Numri i botimit1
    • Gjatësia (mm)44
    • Gjerësia (mm)780
    • Thellësia (mm)520
    Të ngjashme
    • Materiali kryesorXham
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    • Weight Net (kg)11.2
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje të tjera
    • IFC classificationAppliance elektrike
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 PërshkrimDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23 13
    • OmniClass TitleResidential Food Cookers

    Rajoni i disponueshëm

    South America
    Brazil
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit