Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360
Gas Built-in Oven 80l Efficient With Perfectcook360

    Gas Built-in Oven 80l Efficient With Perfectcook360

    5.0 nga 5 yje5.0(6 vlerësime)

    Prepare delicious meals with Gas Built Oven 80L Efficient with PerfectCook360 (OE8GH)

    PerfectCook360 matches a Sealed Cavity and Convection to cook your meals evenly and 30% faster*.

    The Sealed Cavity better isolates temperature and prevents heat loss with a round corners structure.

    The Convection bakes everything evenly by ventilating the hot air through an internal fan, ensuring the oven has the same temperature everywhere.

    Digital Timer emmits a sound when the preset cooking time is finished, and Grate and Brown function makes your dishes nice and crispy.

    Fast Clean Enameling and Removable Glass Door avoid residues to stick on and make cleaning effortless.

    * Results obtained in internal tests


    PerfectCook360: Technology that combine a Sealed Cavity and Convection function, which cooks evenly and 30%

    Convection: Bake evenly by circulating internal hot air through a fan, keeping temperature homogeneous.

    Sealed Cavity: round corners avoid temperature from escaping, keeping the oven warm for longer.

    Digital Timer: emmits a sounf alarm once the preset beking time is over.

    Grate and Brown: grant a perfect and crispy finishing to your meals.

    Removable Glass Doors: easily remove the internal glass door for cleaning.

    Fast Clean Enameling: enameled internal finishing to make cleaning easier.

    Specifikim
    • Opening: Top
      Finishing: Enameled
      Front finishing (Glass, metal): Glass
      Accessories Shelves: (2) 40W Lamp
      Gas oven
      Height (packed) (mm): 667
      Height (mm): 596 (panel)
      Capacity (L): 80L
      Sealed cavity: Yes
      Energy Rating: A
      Connectivity: No
      Convection: yes
      Cavity Color: Black
      External color: Black
      Automatic Shutdown: No
      Niche Dimensions - Flush Installation (Aligned with Furniture): Opening Height: 600 Opening Width: 600 Internal Height: 610 Internal Width: 600 Total Furniture Depth: 600
      Niche Dimensions - Overlaid Installation (Edge out): Opening Height: 590 Opening Width: 560 Internal Height: 610 Internal Width: 600 Total Furniture Depth: 580
      EAN 13: 7909569359457
      Food Probe: No
      Frequency (Hz): 60Hz
      Grill function: Yes
      Functions: Grill, Convection, Timer
      Pre-Programmed Functions: Yes
      Warranty: 1 Year
      Free Installation: Yes
      Width (packed) (mm): 644
      Width (mm): 596 (panel)
      Internal light included: Yes
      Handle material: Aluminum
      Model: OE8GH
      Number of Oven Shelves: 2
      Gross weight (kg): 25.8
      Net weight (kg): 24.8
      PNC: 900279345
      Double glazed door: Yes
      Removable Door: Yes
      Oven Power (W): 1700W
      Grill Power (W): 1700
      Depth (packed) (mm): 670
      Depth (mm): 613 (total depth, from handle surface to bottom)
      Selection of Mechanical Functions/Resistors
      Mechanical temperature selection
      Super Automatic Lighting System
      SKU (Commercial Code): 50807SBA235
      Voltage (V): 220V
      Timer: Digital
      Type of Gas: GLP (Can be Converted to GN)
      Panel security lock: No
      Steam: no
      Removable glass: Yes

    Specifikime teknike
    • Referencë unikeOE8GH
    • Familja e produkteveAppliances
    • Grupi i produkteveOvens
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-21
    • Numri i botimit1
    • Gjatësia (mm)596
    • Gjerësia (mm)596
    • Thellësia (mm)613
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    • Weight Net (kg)24.8
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje të tjera
    • IFC classificationAppliance elektrike
    • Kodi ETIMEC001859
    • Emri ETIMBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 21 13 31
    • OmniClass TitleCommercial Ovens

    Rajoni i disponueshëm

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit