LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
LINEO 600 PROFILE 75 mm 1 slot linear air diffuser
    Ergovent

    LINEO 600 PROFILE 75 mm 1 slot linear air diffuser

    Designed for seamless integration, the ERGOVENT LINEO-600 PROFILE frameless diffuser (1 slot, 75 mm connectors) installs into plasterboard ceilings and walls, blending in with a discreet, paintable slit. It connects to flexible 75 mm plastic air ducts, and the included adapters ensure a fast and airtight connection.

    Key features:

    • Fixed 600 mm slot length without connection option
    • Duct connection diameter: 75 mm
    • Materials: PVC connection box and diffuser base, powder-coated black grilles, antistatic PP plastic connection fittings
    • Installation: Directly attached to profiles
    • Airflow balancing: Adjustable balancing damper
    • Kit includes: Diffuser with connection box, 75 mm duct connection fittings (2 pieces)
    • Manufacturer: ERGOVENT

    Key benefits:

    • The airflow balancing damper inside can be easily adjusted from the outside using the included gauge.
    • Attaches directly to profiles, making installation quick and easy. No need for complex attachment to concrete ceilings or leveling. One person can install it in just a few minutes.
    • Precise and convenient finishing work: follow Knauf finishing technology, reinforce the diffuser area with thin glass fabric, prime plastered surfaces with a deep primer (moisture-resistant primer and paint in humid rooms), and follow the installation and finishing guidelines in the instructions.
    Specifikim
      • Model: LINEO-600 PROFILE 75 mm, 1 slot
      • Slot: 1 slot × 600 mm × 20 mm (fixed length, non-connectable)
      • Duct connection: 75 mm × 2 (with damper)
      • Airflow: 65–95 m³/h
      • Installation width between profiles: 92 mm
      • Minimum installation height: 150 mm (17 cm installation clearance recommended)
      • Materials: PVC connection box and diffuser base, powder-coated black grilles, antistatic PP plastic connection fittings
      • Airflow balancing: Adjustable damper, positions D0 (fully open) to D7 (fully closed), damper position gauge included
      • Kit includes: Diffuser with connection box, 75 mm duct connection fittings (2 pieces), damper position gauge
      • Installation: Directly attached to profiles, one-person installation
      • Manufacturer: ERGOVENT
    Specifikime teknike
    • Referencë unikelineo-600-profile-75mm-diffuser
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëLituani
    • Prodhuar nëLituani
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Air Diffusers

    Rajoni i disponueshëm

    Europe Asia Oceania North America
    Andorrë
    Armeni
    Australi
    Meksikë
    Austri
    Azerbaixhan
    Belgjikë
    Emiratet e Bashkuara Arabe
    Bjellorusi
    Indi
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Korea e jugut
    Danimarkë
    Kuveit
    Estoni
    Turqi
    Finlandë
    Uzbekistan
    Francë
    Vietnam
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Xhersej
    Zvicër