E36LCD Premium Electric Fireplace
E36LCD Premium Electric Fireplace

    E36LCD Premium Electric Fireplace

    Premium Electric Fireplace

    Introducing the first-ever traditional electric fireplace from Regency. The E36LCD puts choice at the forefront while maximizing installation options and styling.

    Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 14 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.

    E36LCD Electric Fireplace Key Features:

    • Option to install as a 5,000 BTU heater with 120V and combustible materials, or a 9,500 BTU heater with 240V and non-combustible materials
    • LCD screen with 9 unique flame options, spark effects, and crackling sounds
    • Top-down lighting enhances realism and reflection on the log set, providing a sense of depth
    • 14 fuel bed color options and 5 levels of brightness; pick one color to suit your vibe, or automatically cycle through them all
    • Customize your look with split oak, birch, or driftwood-style log sets
    • Premium molded ember bed with high-definition glow effect
    • Includes thermostatic remote control to adjust the power, heater, flames, brightness, and desired temperature
    • Option to control the power, flame, and heater with discreet, integrated button
    • Four-sided trim factory mounted for an easy out-of-the-box install
    Specifikim
    • Energy SpecificationsInches/Millimeters
      BTU5,000/9,500
      Voltage120/240
      Wattage1400/2800
      Unit DimensionsIN
      Width (front)36-1/2
      Height26
      Depth12
    Specifikime teknike
    • Referencë unikee36lcd-premium-electric-fireplace
    • Familja e produkteveFireplaces
    • Grupi i produkteveElectric Fireplaces
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • IFC classificationNgrohës i hapësirës
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace