District View Stone Veneer
District View Stone Veneer
District View Stone Veneer

    District View Stone Veneer

    With a sleek, contemporary look, District View has a universal appeal. Its natural surface textures and varied stone depths allow for a refined look that can elevate virtually any space. This style features stones that have varied heights and varied lengths. The shorter overall size of this style makes it a perfect fit for small areas. *Colors shown in images may vary slightly from actual product.
    Specifikim
    • Stone Dimensions: Smallest Size Approx. 2" x 4", Largest Size Approx. 2" x 12"

      Coverage: 14.25 sf per Box

      Color Options:

      • Phantom Shadow
      • Morning Aspen
      • Afternoon Vale
      • River Clay
      • Dune Point
      • Kodiak Mine

      Universal sill pieces are available in all six colors. 90-degree outside corner pieces are available in all six colors.

      Non-rated and Class B fire rated options available.

    Specifikime teknike
    • Referencë unikedistrict-view-stone-veneer
    • Familja e produkteveMortarless Series
    • Grupi i produkteveDistrict View
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationDuke mbuluar
    • Kodi ETIMEG020350
    • Emri ETIMBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code04 42 00
    • CSI MasterFormat 2014 TitleExterior Stone Cladding
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels