National True Stone Veneer
National True Stone Veneer
National True Stone Veneer
National True Stone Veneer

    National True Stone Veneer

    With a more linear, uniformed look, National True produces a scaled-down monumental appearance. Reminiscent of the building blocks of stonework seen on the National Monument in Washington, D.C., or even a local cathedral, National True offers a classic feel. As the fastest and easiest style to install, National True is proving to be a fan favorite. *Colors shown in images may vary slightly from actual product
    Specifikim
    • Stone Dimensions: Smallest Size Approx. 4" x 8", Largest Size Approx. 4" x 16"

      Coverage: 14.25 sf per Box

      Color Options:

      • Phantom Shadow
      • Morning Aspen
      • Afternoon Vale
      • River Clay
      • Dune Point
      • Kodiak Mine
      • Winter Valley

      Universal sill pieces are available in all seven colors.  90-degree outside corner pieces are available in all colors except Winter Valley.

      Non-rated and Class B fire rated options available.

    Specifikime teknike
    • Referencë unikenational-true-stone-veneer
    • Familja e produkteveMortarless Series
    • Grupi i produkteveNational True
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationDuke mbuluar
    • Kodi ETIMEG020350
    • Emri ETIMBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code04 42 00
    • CSI MasterFormat 2014 TitleExterior Stone Cladding
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels