Wooden folding loft ladders LWT | FAKRO
Wooden folding loft ladders LWT | FAKRO
Wooden folding loft ladders LWT | FAKRO
Wooden folding loft ladders LWT | FAKRO
Wooden folding loft ladders LWT | FAKRO
Wooden folding loft ladders LWT | FAKRO
    FAKRO

    Wooden folding loft ladders LWT | FAKRO

    The LWT loft ladder is a highly insulated (U=0.51W/m²K) ladder intended for energy efficient buildings where great emphasis is placed on minimizing heat loss.

     

    The ladder features the highest rating of air tightness - Class 4.

    Specifikim
    • Weight limit: 160 kg Loft ladder U-value: U=0.51 W/m²K Insulation thickness: 7.4 cm Hatch thickness: 8 cm
    Specifikime teknike
    • Referencë unikeloft_ladder_lwt_2
    • Familja e produkteveLoft ladders
    • Grupi i produkteveWooden loft ladders
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Shkallë
    • IFC classificationShkallë
    • Emrin UNSPSCLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_36
    • Uniclass 2015 PërshkrimHardwood loft ladders
    • CSI MasterFormat 2014 Code06 43 13
    • CSI MasterFormat 2014 TitleWood Stairs
    • OmniClass Number23-17 23 17 15
    • OmniClass TitleRetractable Stairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction