Loft ladder LWZ Plus | FAKRO
Loft ladder LWZ Plus | FAKRO
Loft ladder LWZ Plus | FAKRO
Loft ladder LWZ Plus | FAKRO
Loft ladder LWZ Plus | FAKRO
    FAKRO

    Loft ladder LWZ Plus | FAKRO

    4.5 nga 5 yje4.5(6 vlerësime)

    The LWZ Plus is a 3-section folding wooden ladder with an insulated hatch. The wooden ladder box includes a steel frame, finishing linings slats and a quick installation system. This simplifies installation and reduces the time to fit the ladder in the ceiling.

    Specifikim
    • Weight limit: 160 kg Loft ladder U-value: U=1.1 W/m²K Insulation thickness: 3 cm Hatch thickness: 3.6 cm
    Specifikime teknike
    • Referencë unikeloft_ladder_lwz_plus_2
    • Familja e produkteveLoft ladders
    • Grupi i produkteveWooden loft ladders
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-05
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Shkallë
    • IFC classificationShkallë
    • Emrin UNSPSCLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_36
    • Uniclass 2015 PërshkrimHardwood loft ladders
    • CSI MasterFormat 2014 Code06 43 13
    • CSI MasterFormat 2014 TitleWood Stairs
    • OmniClass Number23-17 23 17 15
    • OmniClass TitleRetractable Stairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction