Orbit Litter & Recycling Receptacle
Orbit Litter & Recycling Receptacle
Orbit Litter & Recycling Receptacle
Orbit Litter & Recycling Receptacle

    Orbit Litter & Recycling Receptacle

    The stunning elliptical shape of Orbit Receptacles offers a wide array of design options. Sturdy enough for outdoor use and beautiful indoors as well, Orbit offers impressive design flexibility.

    Specifikim
    • Design Versatility
      Orbit Receptacles can be specified with waste-specific openings with single or split-stream configurations. Receptacle bodies are available with optional perforation and F+S Eco-Etch patterns. Orbit can be used freestanding or surface mounted.

      Gallon Capacity
      Single-stream configurations use a single 30-gallon fire-rated liner. Split stream configuration has two 13-gallon half-liners for a total 26-gallon capacity.

      Graphics
      Receptacles can be specified to include instructional graphics with black, blue, or green backgrounds, and white messages and symbols, clearly indicating the use for each opening.

    Specifikime teknike
    • Referencë unikeOrbit-Litter-Recycling-Receptacle
    • Familja e produkteveSite Furniture
    • Grupi i produkteveLitter & Recycling Receptacles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Mbeturinat & Riciklimi
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 PërshkrimRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment