AIRSTAGE SPLIT AOUH18-24KWAH2-3
GENERAL

AIRSTAGE SPLIT AOUH18-24KWAH2-3

•Multi-zone outdoor Unit with a connectable capacity of up to 130%

•Supports connection of up to 2 indoor units

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energy savings

•Operates efficiently with heating down to -15°F (-26°C) and cooling up to 122°F.

•Built-in base pan heater prevents ice buildup for uninterrupted operation in freezing temperatures.

•Efficiently delivers comfort with capacities ranging from 14,000 to 24,000 BTU

•Blue Fin-coated heat exchanger for improved corrosion resistance and coil durability

•Super quiet operation with sound levels as low as 47dB

•Common indoor units compatible with single and multi-zone systems: Compact Cassette, Mid StaticDuct, Slim Duct, and Wall-Mount.

•Current limit function, allowing precise control to meet specific power requirements.

•Built-in safety features, including circuit protection, fan motor protection, and compressor protection, ensuring reliable operation and long-lasting durability

•Compact outdoor unit with extended line set lengths up to 164ft (50m)

Specifikim
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOUH18KWAH2 / 18,000Btu/h / 22,000Btu/h

    AOUH24KWAH3 / 22,000Btu/h / 25,000Btu/h

Specifikime teknike
  • Referencë unikeAOUH18-24KWAH2-3
  • Familja e produkteveSplit Air Conditioner
  • Grupi i produkteveOutdoor Unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-26
  • Numri i botimit1
  • Gjatësia (mm)884
  • Gjerësia (mm)820
  • Thellësia (mm)315
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëJaponi
  • Weight Net (kg)54
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara