Leaf Lamp Metal Tree S

Leaf Lamp Metal Tree S

The Leaf Lamp Metal Tree is a tree-size standing lamp for public indoor spaces. The branches shape a magnificent crown foliage (Ø130, Ø230 or Ø300 cm). Leaf Lamp Metal Trees S stand on the ground with a robust base. Leaf Lamp Tree has A-class sound-absorbing qualities – the foliage forms a soft labyrinth of 3.5, 14 or 21 square metres of wool felt. It radically enhances speech perception in its proximity – and under the Leaf Lamp Tree, a whisper is as good as a shout.

Specifikim
  • Choose between more than 60 differenct colors on the felt and the trunk. Please contact our sales team to find out more.

Specifikime teknike
  • Referencë unikeLLMT130
  • Familja e produkteveLeaf Lamp Series
  • Grupi i produkteveLeaf Lamp Metal Tree
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-20
  • Numri i botimit1
  • Gjatësia (mm)2400
  • Gjerësia (mm)1300
  • Thellësia (mm)1300
Të ngjashme
  • Materiali kryesorFibre-felt
  • Materiali dytësorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectNdriçim - Kati i montuar
  • IFC classificationNdriçim i lehtë
  • Emrin UNSPSCLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 PërshkrimLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

Europe Asia North America