Shower mixer  New Nautic - connection down, 40 c-c
Shower mixer  New Nautic - connection down, 40 c-c

    Shower mixer New Nautic - connection down, 40 c-c

    Timeless and harmonic design that suits all types of bathrooms with lock button on the temperature side at a comfort temperature of 38°C.

    Safe Touch, minimizes the heat on the front of the mixer and ceramic shut-off for drip protection and long life. Can be expanded with bathtub spout.

    Specifikim
      • Timeless and harmonic design
      • All components made with food-safe materials
      • 40 c-c for mounting with exposed plumbing
      • Built-in automatic hot water block for scald protection
      • Block button on the temperature side at comfort temperature 38°C
      • Adjustable max temperature for increased scald protection
      • Safe Touch reduces heat on the front of the mixer
      • Responds quickly to changes in pressure and temperature, maintaining even water temperature
      • Ceramic cartridge ensures non-drip operation and longevity
      • Type-approved non-return valves in the inlet
      • Backflow protection in accordance with SS-EN 1717 [EB]
      • Can be expanded with bathtub spout
    Specifikime teknike
    • Referencë unikeGB41202404
    • Familja e produkteveNew Nautic
    • Grupi i produkteveShower mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-02
    • Numri i botimit1
    • Gjatësia (mm)55
    • Gjerësia (mm)285
    • Thellësia (mm)80
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorZink
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi