Washbasin mixer New Nautic, with waste
Washbasin mixer New Nautic, with waste

    Washbasin mixer New Nautic, with waste

    Energy Class A Cold-start, only cold water when the lever is in straight forward position Easy grip lever with clear colour marking for hot and cold Soft move, technology for smooth and precise handling Eco-flow for water and energy efficiency Eco-stop, adjustable maximum flow Ceramic seal to prevent dripping and ensure a long service life Smart inside, sustainable construction for future requirements Water projection 19°, makes space for hands Adjustable max temperature for improved scald protection All components made in food approved materials Brass in DZR quality Patented quick fixation nut for easy installation Type-approved flexible water connection for simpler installation Backflow protection in accordance with SS-EN 1717 [AA] Can be equipted with elongated lever Design Propeller AB
    Specifikim
    • Energy class A, with strainer plug
    Specifikime teknike
    • Referencë unikeGB41216043
    • Familja e produkteveNautic
    • Grupi i produkteveWashbasin mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-17
    • Numri i botimit1
    • Gjatësia (mm)140
    • Thellësia (mm)105
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorZink
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Kodi ETIMEC011328
    • Emri ETIMWashbasin mixing tap

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi